IR2101S
Overview
600 V high-side and low-side gate driver IC
EiceDRIVER™ 600 V high and low-side gate driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs with level-shift technology. Also available in 8 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic input compatible
- Matched propagation delay for both channels
- Outputs in phase with inputs (IR2101) or out of phase with inputs (IR2102)
Diagrams
Videos
Training
Support